IESNA:LM-63-2002
[TEST]P955000
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32396
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6503.2 6506.6 6492.9 6463.8 6294.1 6117.6 6088.5 6229 6554.6 6988.1
7512.5 8115.7 8751.5 9215.8 9572.3 9925.3 10247.4 10441.1 10507.9 10435.9
10072.7 9419.8 8585.2 7262.3 5332.8 3105.1 2411.1 2205.4 1960.4 1597.1
1227 952.8 714.6 447.3 255.3 102.8 0
6503.2 6475.8 6462.1 6443.2 6278.7 6098.8 6073.1 6199.9 6513.5 6960.7
7471.4 8054 8689.8 9169.6 9512.3 9872.2 10190.9 10396.5 10492.5 10406.8
10016.1 9376.9 8528.7 7149.2 5164.9 3007.4 2383.6 2184.9 1936.4 1569.7
1211.5 940.8 680.3 430.1 248.5 99.4 0
6503.2 6494.6 6487.8 6468.9 6338.7 6165.6 6110.8 6215.3 6489.5 6909.3
7406.3 7964.9 8595.5 9150.7 9534.6 9891 10266.3 10521.6 10681 10667.3
10403.4 9817.3 9013.6 7762.7 5917.1 3499.2 2426.5 2203.7 1998.1 1713.6
1382.9 1028.2 760.8 496.9 270.8 123.4 0
6503.2 6487.8 6479.2 6494.6 6405.5 6256.4 6189.6 6242.7 6434.6 6770.5
7217.8 7716.4 8293.9 8917.7 9416.3 9812.2 10192.6 10523.3 10720.4 10812.9
10710.1 10350.3 9709.4 8585.2 6892.2 4409.1 2496.7 2071.8 1885 1662.2
1425.7 1184.1 916.8 611.8 349.6 155.9 0
6503.2 6496.3 6501.5 6535.7 6518.6 6439.8 6342.1 6331.8 6419.2 6619.7
6928.2 7325.7 7802.1 8350.5 8948.5 9502 9932.1 10305.7 10636.4 10879.8
10948.3 10797.5 10422.2 9810.5 8614.4 6492.9 3614 1833.6 1442.9 1215
990.5 798.5 622 438.7 238.2 87.4 0
6503.2 6506.6 6525.5 6571.7 6616.3 6616.3 6570 6527.2 6534 6618
6784.2 7044.7 7396 7810.7 8275.1 8864.6 9491.7 10021.3 10328 10471.9
10566.2 10612.5 10597 10578.2 10394.8 9315.2 6974.4 3884.8 1766.7 1134.4
892.8 692.3 505.5 347.9 200.5 73.7 0
6503.2 6510 6546 6600.9 6679.7 6750 6797.9 6835.6 6832.2 6897.3
7007 7174.9 7408 7675.3 8002.6 8401.9 8856 9354.7 9803.6 10175.5
10550.8 10972.3 11393.9 11832.5 12375.8 12680.8 11740 9287.8 6001.1 3014.3
1446.3 889.4 603.2 392.4 224.5 78.8 0
6503.2 6515.2 6564.9 6643.7 6729.4 6815.1 6917.9 7034.4 7174.9 7354.9
7584.5 7848.4 8132.8 8448.1 8823.4 9282.7 9801.9 10374.3 10998 11673.2
12452.9 13304.5 14257.3 15205 16267.4 17502.9 18707.6 19012.6 17905.6 15275.2
11354.4 7202.3 4200.1 2320.2 1024.7 246.8 0
6503.2 6532.3 6592.3 6683.1 6772.2 6852.8 6950.4 7084.1 7240 7476.5
7788.4 8146.6 8571.5 9095.9 9733.4 10523.3 11438.4 12497.4 13638.7 14804
16128.6 17386.4 18870.4 20378.4 22188 23966.7 26228.7 28651.7 30579.6 30377.3
26732.5 20145.3 12733.9 5103.2 932.2 205.6 0
6503.2 6530.6 6604.3 6690 6779.1 6875 6976.1 7111.5 7274.3 7509.1
7797 8143.1 8552.7 9078.8 9731.6 10561 11510.4 12658.5 13926.6 15225.5
16589.6 17982.7 19475.3 21103.2 22840.8 24652.1 26708.5 28943 31126.2 31511.8
27875.5 20345.8 11542.9 3005.7 640.9 190.2 0
6503.2 6528.9 6587.2 6702 6796.2 6900.7 6986.4 7111.5 7282.9 7488.5
7737 8019.7 8341.9 8784 9364.9 10067.5 10917.5 11962.8 13153.7 14452.7
15758.5 17096.8 18479.7 19955.1 21565.9 23149.3 24799.5 26244.1 27342.5 26556
22887.1 15772.2 6864.8 1324.6 399.3 131.9 0
6503.2 6522 6600.9 6700.3 6791.1 6881.9 6967.6 7067 7205.8 7354.9
7531.4 7702.7 7874.1 8105.4 8444.7 8893.7 9433.5 10158.3 11011.7 11978.2
13030.4 14118.5 15187.8 16274.3 17403.5 18460.8 19521.6 20482.9 20686.8 18894.4
15235.8 10468.5 4467.4 889.4 267.3 73.7 0
6503.2 6522 6587.2 6662.6 6738 6784.2 6830.5 6869.9 6905.9 6948.7
6962.4 6916.2 6828.8 6736.2 6671.1 6667.7 6760.2 7024.1 7452.5 7992.3
8631.5 9335.8 10045.2 10751.3 11436.7 12007.3 12346.6 12536.8 12053.6 10139.5
7435.4 4597.6 1833.6 520.9 191.9 48 0
6503.2 6498 6513.5 6535.7 6522 6431.2 6290.7 6079.9 5802.3 5435.6
4976.4 4441.7 3910.5 3466.7 3113.6 2822.3 2597.8 2453.9 2380.2 2363.1
2409.4 2501.9 2591 2678.4 2719.5 2652.7 2447 2119.7 1619.4 1149.8
836.2 606.6 442.1 310.2 186.8 49.7 0
6503.2 6460.3 6407.2 6302.7 6114.2 5800.6 5380.8 4847.8 4251.5 3710
3266.2 2880.6 2524.2 2260.3 2116.3 2049.5 2003.2 1946.7 1886.7 1830.1
1763.3 1672.5 1566.2 1472 1381.2 1290.4 1201.2 1105.3 992.2 863.7
731.7 603.2 466.1 320.4 174.8 39.4 0
6503.2 6417.5 6261.6 5997.7 5586.4 5002.1 4361.2 3751.1 3302.1 2920
2594.4 2411.1 2304.8 2212.3 2116.3 2035.8 1992.9 1977.5 1948.4 1883.3
1789 1694.8 1598.8 1506.3 1405.2 1305.8 1204.7 1096.7 992.2 877.4
755.7 620.3 466.1 301.6 154.2 32.6 0
6503.2 6390.1 6127.9 5697.8 5067.2 4297.8 3646.6 3195.9 2836 2611.6
2505.3 2407.6 2304.8 2195.1 2094 2032.4 2013.5 2003.2 1979.2 1902.1
1723.9 1622.8 1532 1444.6 1364 1288.6 1196.1 1093.3 983.6 860.2
726.6 582.6 431.8 291.3 155.9 42.8 0
6503.2 6345.5 5980.5 5385.9 4570.2 3768.3 3255.9 2877.2 2671.5 2582.4
2471 2363.1 2289.4 2210.6 2102.6 2034.1 2003.2 1962.1 1780.5 1703.3
1677.6 1667.4 1638.2 1592 1521.7 1429.2 1298.9 1177.3 1043.6 909.9
772.8 635.8 493.5 349.6 205.6 70.3 0
6503.2 6333.5 5888 5149.4 4222.4 3497.5 3040 2746.9 2659.5 2558.4
2435.1 2351.1 2298 2227.7 2099.2 2011.8 1943.2 1754.7 1689.6 1662.2
1639.9 1634.8 1614.2 1559.4 1465.1 1353.8 1233.8 1103.6 968.2 846.5
728.3 611.8 500.4 387.3 389 294.7 0
6503.2 6287.3 5757.8 4923.2 3958.5 3334.7 2909.7 2721.2 2657.8 2543
2424.8 2349.4 2304.8 2234.6 2083.8 1951.8 1778.7 1643.4 1600.5 1561.1
1535.4 1520 1449.7 1370.9 1281.8 1192.7 1088.1 987 875.7 762.6
656.3 546.6 443.8 534.6 479.8 161.1 0
6503.2 6273.6 5711.5 4842.7 3850.5 3204.5 2824 2710.9 2652.7 2541.3
2424.8 2354.5 2322 2256.8 2073.5 1879.8 1653.6 1559.4 1499.4 1451.4
1427.4 1374.3 1285.2 1203 1119 1024.7 942.5 860.2 772.8 694
654.6 517.5 430.1 594.6 274.2 68.5 0
6503.2 6295.8 5745.8 4853 3874.5 3247.3 2839.5 2717.8 2669.8 2560.1
2435.1 2368.2 2334 2275.7 2097.5 1881.6 1650.2 1556 1492.6 1442.9
1415.5 1364 1276.6 1199.5 1113.9 1023 932.2 850 769.4 673.5
589.5 485 430.1 596.3 236.5 58.3 0
